SNOSDB6C December 2020 – March 2022 LMP7704-SP
PRODUCTION DATA
Total Ionizing Dose (TID)—The LMP7704-SP is a radiation-hardness-assured (RHA) QML class V (QMLV) product, with a total ionizing dose (TID) level specified in the Device Information table on the front page of this data sheet. Testing and qualification of these products is done on a wafer level according to MIL-STD-883, Test Method 1019. Radiation lot acceptance testing (RLAT) is performed at 30-krad, 50-krad, and 100-krad TID levels.
Group E TID RLAT data are available with lot shipments as part of the QCI summary reports; for information on finding QCI summary reports, see QML Flow, Its Importance, and Obtaining Lot Information.
Neutron Displacement Damage (NDD)—The LMP7704-SP was irradiated up to 1 × 1012 n/cm2. A sample size of 15 units was exposed to radiation testing per MILSTD-883, Method 1017 for Neutron Irradiation.
Single-Event Effects (SEE)—One-time SEE characterization was performed according to EIA/JEDEC standard, EIA/JEDEC57 to linear energy transfer (LET) = 85 MeV⋅cm2/mg. During testing, no single-event latch-up (SEL) was observed.