over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VS |
Supply voltage, VS = (V+) – (V–) |
|
13.2 |
V |
|
Voltage |
Common-mode |
(V–) – 0.3 |
(V+) + 0.3 |
V |
Input differential, per channel(3) |
–0.3 |
0.3 |
|
Current |
|
±10 |
mA |
|
Output short circuit(2) |
Continuous |
Continuous |
|
TA |
Operating temperature |
–55 |
150 |
°C |
TJ |
Junction temperature |
|
150 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Short-circuit to ground, one amplifier per package.
(3) V
IN A+ – V
IN A–, V
IN B+ – V
IN B–, V
IN C+ – V
IN C–, or V
IN D+ – V
IN D–. See also
Section 6.3.3.