SNOSAR2H September 2008 – April 2016 LMP8601 , LMP8601-Q1 , LMP8602 , LMP8602-Q1 , LMP8603 , LMP8603-Q1
PRODUCTION DATA.
The LMP8601, LMP8602, LMP8603 (LMP860x) and LMP8601-Q1, LMP8602-Q1, LMP8603-Q1 (LMP860x-Q1) devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22 V to +60 V when operating from a single 5-V supply, or –4 V to +27 V with a 3.3-V supply. The LMP860x and LMP860x-Q1 are ideal parts for unidirectional and bidirectional current sensing applications.
These devices have a precise gain of 20x (LPM8601, LPM8601-Q1), 50x (LPM8602, LPM8602-Q1), and 100x (LPM8603, LPM8603-Q1), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601, LMP8601-Q1), 5x (LMP8602, LMP8602-Q1), or 10x (LMP8603, LMP8603-Q1). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.
The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.
The LMP860x-Q1 devices incorporate enhanced manufacturing and support processes for the automotive market and are compliant with the AEC-Q100 standard.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMP860x | SOIC (8) | 4.90 mm x 3.91 mm |
LMP860x-Q1 | ||
LMP8602, LMP8603 | VSSOP (8) | 3.00 mm × 3.00 mm |
LMP8602-Q1, LMP8603-Q1 |
Changes from G Revision (July 2015) to H Revision
Changes from F Revision (January 2014) to G Revision
Changes from E Revision (March 2013) to F Revision
Changes from D Revision (October 2009) to E Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 3 | O | Preamplifier output |
A2 | 4 | I | Input from the external filter network and, or A1 |
GND | 2 | P | Power ground |
+IN | 8 | I | Positive input |
-IN | 1 | I | Negative input |
OFFSET | 7 | I | DC offset for bidirectional signals |
OUT | 5 | O | Single-ended output |
VS | 6 | P | Positive supply voltage |