SNOSAR2H September 2008 – April 2016 LMP8601 , LMP8601-Q1 , LMP8602 , LMP8602-Q1 , LMP8603 , LMP8603-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VS – GND) | –0.3 | 6 | V | |
Continuous input voltage (–IN and +IN) | –22 | 60 | V | |
Transient (400 ms) | –25 | 65 | V | |
Maximum voltage at A1, A2, OFFSET and OUT pins | VS + 0.3 | GND – 0.3 | V | |
Operating temperature, TA | LMP8601EDRQ1 only | –40 | 150 | °C |
All other devices | –40 | 125 | ||
Junction temperature(2) | –40 | 150 | °C | |
Mounting temperature | Infrared or convection (20 sec) | 235 | °C | |
Wave soldering lead (10 sec) | 260 | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except 1 and 8 | ±2000 | V |
Pins 1 and 8 | ±4000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | ||||
Machine model | ±200 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | All pins except 1 and 8 | ±2000 | V |
Pins 1 and 8 | ±4000 | ||||
Charged-device model (CDM), per AEC Q100-011 | ±1000 | ||||
Machine model | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VS – GND) | 3 | 5.5 | V | |
OFFSET voltage (Pin 7) | 0 | VS | V | |
Operating temperature, TA (1) | LMP8601EDRQ1 only | –40 | 150 | °C |
All other devices | –40 | 125 |
THERMAL METRIC(1) | LMP860x, LMP860x-Q1 | LMP8602, LMP8602-Q1, LMP8603, LMP8603-Q1 | UNIT | |
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 113.1 | 171.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 57.3 | 64.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 53.5 | 91.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 11.1 | 9.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 53.0 | 89.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |||
---|---|---|---|---|---|---|---|---|
OVERALL PERFORMANCE (FROM -IN (PIN 1) AND +IN (PIN 8) TO OUT (PIN 5) WITH PINS A1 (PIN 3) AND A2 (PIN 4) CONNECTED) | ||||||||
IS | Supply current | 1 | mA | |||||
Over full temperature range | 0.6 | 1.3 | ||||||
AV | Total gain | LMP8601, LMP8601-Q1 | 19.9 | 20 | 20.1 | V/V | ||
LMP8602, LMP8602-Q1 | 49.75 | 50 | 50.25 | |||||
LMP8603, LMP8603-Q1 | 99.5 | 100 | 100.5 | |||||
Gain Drift(10) | Over full temperature range | –2.7 | ±20 | ppm/°C | ||||
SR | Slew rate(3) | VIN = ±0.165 V | 0.4 | 0.7 | V/μs | |||
BW | Bandwidth | 50 | 60 | kHz | ||||
VOS | Input offset voltage | VCM = VS / 2 | 0.15 | ±1 | mV | |||
TCVOS | Input offset voltage drift(4) | Over full temperature range | 2 | ±10 | μV/°C | |||
en | Input-referred voltage noise | 0.1 Hz - 10 Hz, 6 sigma | 16.4 | μVP-P | ||||
Spectral density, 1 kHz | 830 | nV/√Hz | ||||||
PSRR | Power-supply rejection ratio | 3.0 V ≤ VS ≤ 3.6 V, DC, VCM = VS/2 | 86 | dB | ||||
Over full temperature range | 70 | |||||||
Midscale offset scaling accuracy | LMP8601, LMP8601-Q1 |
±0.15% | ±0.5% | |||||
Input referred | ±0.413 | mV | ||||||
LMP8602, LMP8602-Q1 |
±0.25% | ±1% | ||||||
Input referred | ±0.33 | mV | ||||||
LMP8603, LMP8603-Q1 |
±0.45% | ±1.5% | ||||||
Input referred | ±0.248 | mV | ||||||
PREAMPLIFIER (FROM INPUT PINS -IN, (PIN 1) AND +IN (PIN 8) TO A1 (PIN 3)) | ||||||||
RCM | Input impedance common mode | –4 V ≤ VCM ≤ 27 V | 295 | kΩ | ||||
Over full temperature range | 250 | 350 | ||||||
RDM | Input impedance differential mode | –4 V ≤ VCM ≤ 27 V | 590 | kΩ | ||||
Over full temperature range | 500 | 700 | ||||||
VOS | Input offset voltage | VCM = VS / 2 | ±0.15 | ±1 | mV | |||
DC CMRR | DC common-mode rejection ratio | –2 V ≤ VCM ≤ 24 V | 96 | dB | ||||
Over full temperature range | 86 | |||||||
AC CMRR | AC common-mode rejection ratio(5) | f = 1 kHz | 80 | 94 | dB | |||
f = 10 kHz | 85 | |||||||
CMVR | Input common-mode voltage range | for 80-dB CMRR | Over full temperature range | –4 | 27 | V | ||
K1 | Preamplifier gain(10) | 9.95 | 10.0 | 10.05 | V/V | |||
RF-INT | Output impedance filter resistor | 100 | kΩ | |||||
–40°C ≤ TA ≤ 125°C | 99 | 101 | ||||||
–40°C ≤ TA ≤ 150°C, LMP8601EDRQ1 only | 97 | 103 | ||||||
TCRF-INT | Output impedance filter resistor drift | Over full temperature range | ±5 | ±50 | ppm/°C | |||
A1 VOUT | A1 output voltage swing | VOL, RL = ∞ | 2 | mV | ||||
Over full temperature range | 10 | |||||||
VOH, RL = ∞ | 3.25 | V | ||||||
Over full temperature range | 3.2 | |||||||
OUTPUT BUFFER (FROM A2 (PIN 4) TO OUT (PIN 5 )) | ||||||||
VOS | Input offset voltage | 0V ≤ VCM ≤ VS | –2 | ±0.5 | 2 | mV | ||
Over full temperature range | –2.5 | 2.5 | ||||||
K2 | Output buffer gain(10) | LMP8601, LMP8601-Q1 | 1.99 | 2 | 2.01 | V/V | ||
LMP8602, LMP8602-Q1 | 4.975 | 5 | 5.025 | |||||
LMP8603, LMP8603-Q1 | 9.95 | 10 | 10.05 | |||||
IB | Input bias current of A2(6), | –40 | fA | |||||
Over full temperature range | ±20 | nA | ||||||
A2 VOUT | A2 output voltage swing(7) (8) | VOL, RL = 100 kΩ | LMP8601, LMP8601-Q1, | 4 | mV | |||
Over full temperature range | 20 | |||||||
LMP8602, LMP8602-Q1 | 10 | |||||||
Over full temperature range | 40 | |||||||
LMP8603, LMP8603-Q1 | 10 | |||||||
Over full temperature range | 80 | |||||||
VOH, RL = 100 kΩ | 3.29 | V | ||||||
Over full temperature range | 3.28 | |||||||
ISC | Output short-circuit current(9) | Sourcing, VIN = VS, VOUT = GND | –25 | –38 | –60 | mA | ||
Sinking, VIN = GND, VOUT = VS | 30 | 46 | 65 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |||
---|---|---|---|---|---|---|---|---|
OVERALL PERFORMANCE (FROM -IN (PIN 1) AND +IN (PIN 8) TO OUT (PIN 5) WITH PINS A1 (PIN 3) AND A2 (PIN 4) CONNECTED) | ||||||||
IS | Supply current | 1.1 | mA | |||||
Over full temperature range | 0.7 | 1.5 | ||||||
AV | Total gain(10) | LMP8601, LMP8601-Q1 | 19.9 | 20 | 20.1 | V/V | ||
LMP8602, LMP8602-Q1 | 49.75 | 50 | 50.25 | |||||
LMP8603, LMP8603-Q1 | 99.5 | 100 | 100.5 | |||||
Gain drift | –40°C ≤ TA ≤ 125°C | –2.8 | ±20 | ppm/°C | ||||
SR | Slew rate(3) | VIN = ±0.25 V | 0.6 | 0.83 | V/μs | |||
BW | Bandwidth | 50 | 60 | kHz | ||||
VOS | Input offset voltage | 0.15 | ±1 | mV | ||||
TCVOS | Input offset voltage drift(4) | –40°C ≤ TA ≤ 125°C | 2 | ±10 | μV/°C | |||
eN | Input-referred voltage noise | 0.1 Hz - 10 Hz, 6 sigma | 17.5 | μVP-P | ||||
Spectral density, 1 kHz | 890 | nV/√Hz | ||||||
PSRR | Power-supply rejection ratio | 4.5 V ≤ VS ≤ 5.5 V, DC | 90 | dB | ||||
Over full temperature range | 70 | |||||||
Midscale offset scaling accuracy | LMP8601, LMP8601-Q1 |
±0.15% | ±0.5% | |||||
Input-referred | ±0.625 | mV | ||||||
LMP8602, LMP8602-Q1 |
±0.25% | ±1% | ||||||
Input-referred | ±0.50 | mV | ||||||
LMP8603, LMP8603-Q1 |
±0.45% | ±1.5% | ||||||
Input-referred | ±0.375 | mV | ||||||
PREAMPLIFIER (FROM INPUT PINS -IN (PIN 1) AND +IN (PIN 8) TO A1 (PIN 3)) | ||||||||
RCM | Input impedance, common mode | 0 V ≤ VCM ≤ 60 V | 295 | kΩ | ||||
Over full temperature range | 250 | 350 | ||||||
–20 V ≤ VCM ≤ 0 V | 193 | kΩ | ||||||
Over full temperature range | 165 | 250 | ||||||
RDM | Input impedance, differential mode | 0 V ≤ VCM ≤ 60 V | 590 | kΩ | ||||
Over full temperature range | 500 | 700 | ||||||
–20 V ≤ VCM ≤ 0 V | 386 | kΩ | ||||||
Over full temperature range | 300 | 500 | ||||||
VOS | Input offset voltage | VCM = VS / 2 | ±0.15 | ±1 | mV | |||
DC CMRR | DC common-mode rejection ratio | –20 V ≤ VCM ≤ 60 V | 105 | dB | ||||
Over full temperature range | 90 | |||||||
AC CMRR | AC common-mode rejection ratio(5) | f = 1 kHz | 80 | 96 | dB | |||
f = 10 kHz | 83 | |||||||
CMVR | Input common-mode voltage range | for 80-dB CMRR | Over full temperature range | –22 | 60 | V | ||
K1 | Preamplifier gain(10) | 9.95 | 10 | 10.05 | V/V | |||
RF-INT | Output impedance filter resistor | 100 | kΩ | |||||
–40°C ≤ TA ≤ 125°C, | 99 | 101 | ||||||
–40°C ≤ TA ≤ 150°C, LMP8601EDRQ1 only | 97 | 103 | ||||||
TCRF-INT | Output impedance filter resistor drift | ±5 | ±50 | ppm/°C | ||||
A1 VOUT | A1 output voltage swing | VOL, RL = ∞ | 2 | mV | ||||
Over full temperature range | 10 | |||||||
VOH, RL = ∞ | 4.985 | V | ||||||
Over full temperature range | 4.95 | |||||||
OUTPUT BUFFER (FROM A2 (PIN 4) TO OUT (PIN 5)) | ||||||||
VOS | Input offset voltage | 0V ≤ VCM ≤ VS | –2 | ±0.5 | 2 | mV | ||
Over full temperature range | –2.5 | 2.5 | ||||||
K2 | Output buffer gain(10) | LMP8601, LMP8601-Q1 | 1.99 | 2 | 2.01 | V/V | ||
LMP8602, LMP8602-Q1 | 4.975 | 5 | 5.025 | |||||
LMP8603, LMP8603-Q1 | 9.95 | 10 | 10.05 | |||||
IB | Input bias current of A2(6) | –40 | fA | |||||
Over full temperature range | ±20 | nA | ||||||
A2 VOUT | A2 output voltage swing(7) (8) | VOL, RL = ∞ | LMP8601, LMP8601-Q1, | 4 | mV | |||
Over full temperature range | 20 | |||||||
LMP8602, LMP8602-Q1 | 10 | |||||||
Over full temperature range | 40 | |||||||
LMP8602, LMP8603-Q1 | 10 | |||||||
Over full temperature range | 80 | |||||||
VOH, RL = ∞ | 4.99 | V | ||||||
Over full temperature range | 4.98 | |||||||
ISC | Output short-circuit current(9) | Sourcing, VIN = VS, VOUT = GND | –25 | –42 | –60 | mA | ||
Sinking, VIN = GND, VOUT = VS | 30 | 48 | 65 |