See (1)(2)(3)
|
MIN |
MAX |
UNIT |
Supply Voltage (VS =
V+ - V−) |
|
13.2 |
V |
Differential voltage +IN-
(-IN) |
|
6 |
V |
Voltage at pins +IN, -IN |
LMP8645HV |
–6 |
80 |
V |
LMP8645 |
–6 |
60 |
V |
Voltage at RG
pin |
|
13.2 |
V |
Voltage at OUT pin |
V- |
V+ |
V |
Junction temperature(2) |
|
150 |
°C |
Storage temperature,
Tstg |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum
Ratings may cause permanent damage to the device. These are stress
ratings only, which do not imply functional operation of the device at these or
any other conditions beyond those indicated under Recommended Operating
Conditions. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) The maximum power dissipation must be derated at elevated
temperatures and is dictated by TJ(MAX), RθJA, and the
ambient temperature, TA. The maximum allowable power dissipation
PDMAX = (TJ(MAX) - TA)/ RθJA or
the number given in Absolute Maximum Ratings, whichever is lower.
(3) For soldering specifications, refer to
SNOA549