SNOSC63B February   2012  – December 2014 LMP8646

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: 2.7 V
    6. 6.6 Electrical Characteristics: 5 V
    7. 6.7 Electrical Characteristics: 12 V
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Theory of Operation
        1. 7.3.1.1 Maximum Output Voltage, VOUT_MAX
          1. 7.3.1.1.1 Case 1: −2 V < VCM < 1.8 V, and VS > 2.7 V
          2. 7.3.1.1.2 Case 2: 1.8 V < VCM < VS, and VS > 3.3 V
          3. 7.3.1.1.3 Case 3: VCM > VS, and VS > 2.7 V
    4. 7.4 Device Functional Modes
      1. 7.4.1 Output Accuracy
      2. 7.4.2 Selection of the Sense Resistor, RSENSE
        1. 7.4.2.1 RSENSE Consideration for System Error
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Application #1: Current Limiter With a Capacitive Load
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Application #2: Current Limiter With a Resistive Load
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 Application #3: Current Limiter With a Low-Dropout Regulator and Resistive Load
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
        3. 8.2.3.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: 12 V

Unless otherwise specified, all limits ensured for at TA = 25°C, VS= V+ - V-, V+ = 12 V, V = 0 V, −2 V < VCM< 76 V, Rg= 25 kΩ, RL = 10 kΩ.(3)
PARAMETER TEST CONDITIONS MIN(5) TYP(4) MAX(5) UNIT
VOFFSET Input Offset Voltage VCM = 2.1 V –1 1 mV
VCM = 2.1 V, –40°C ≤ TJ ≤ 125°C –1.7 1.7
TCVOS Input Offset Voltage Drift(6)(8) VCM = 2.1 V 7 μV/°C
IB Input Bias Current(9) VCM = 2.1 V 13 23 μA
eni Input Voltage Noise(8) f > 10 kHz, RG = 5 kΩ 120 nV/√Hz
VSENSE(MAX) Max Input Sense Voltage(8) VCM =12 V, RG = 5 kΩ 600 mV
Gain AV Adjustable Gain Setting(8) VCM = 12 V 1 100 V/V
Gm Transconductance = 1/RIN VCM = 2.1 V 200 µA/V
Accuracy VCM = 2.1 V –2% 2%
VCM = 2.1 V, –40°C ≤ TJ ≤ 125°C –3.4% 3.4%
Gm drift(8) −40°C to 125°C, VCM =2.1 V 140 ppm /°C
PSRR Power Supply Rejection Ratio VCM = 2.1 V, 2.7 V < V+< 12 V 85 dB
CMRR Common-Mode Rejection Ratio 2.1 V < VCM< 76 V 95 dB
–2 V < VCM< 2.1 V 55
SR Slew Rate(7)(8) VCM = 5 V, CG = 4 pF, VSENSE from 100 mV
to 500 mV, CL = 30 pF, RL=1 MΩ
0.6 V/µs
IS Supply Current VCM = 2.1 V 555 845 uA
VCM = 2.1 V, –40°C ≤ TJ ≤ 125°C 1123
VCM = –2 V 2200 2900
CM = –2 V, –40°C ≤ TJ ≤ 125°C 3110
VOUT Maximum Output Voltage VCM = 12 V, RG= 500 kΩ, 10 V
Minimum Output Voltage VCM = 2.1 V 24 mV
IOUT Output current(8) Sourcing, VOUT= 5.25 V, RG = 150 kΩ 5 mA
CLOAD Max Output Capacitance Load(8) 30 pF
Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Recommended Operating Conditions indicate conditions for which the device is intended to be functional, but specific performance is not ensured. For ensured specifications and the test conditions, see the Electrical Characteristics: 2.7 V tables.
The maximum power dissipation must be derated at elevated temperatures and is dictated by TJ(MAX), θJA, and the ambient temperature, TA. The maximum allowable power dissipation PDMAX = (TJ(MAX) - TA)/ θJA or the number given in Absolute Maximum Ratings, whichever is lower.
Electrical Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No assurance of parametric performance is indicated in the electrical tables under conditions of internal self-heating where TJ> TA.
Typical values represent the most likely parametric norm at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not specified on shipped production material.
All limits are specified by testing, design, or statistical analysis.
Offset voltage temperature drift is determined by dividing the change in VOS at the temperature extremes by the total temperature change.
The number specified is the average of rising and falling slew rates and measured at 90% to 10%.
This parameter is specified by design and/or characterization and is not tested in production.
Positive Bias Current corresponds to current flowing into the device.