SNOSC63B February 2012 – December 2014 LMP8646
PRODUCTION DATA.
The LMP8646 is a single-supply precision current limiter with variable gain selected through an external resistor (RG) and a variable bandwidth selected through an external capacitor (CG) in parallel with RG. Its common-mode of operation is –2 V to 76 V, and the LMP8646 has an buffered output to provide a low-output impedance. More details of the LMP8646's functional description can be seen in the following subsections.