SNAS510S January 2011 – January 2016 LMP90097 , LMP90098 , LMP90099 , LMP90100
PRODUCTION DATA.
Any ADC architecture is sensitive to spikes on the analog voltage, VA, digital input/output voltage, VIO, and ground pins. These spikes may originate from switching power supplies, digital logic, high power devices, and other sources. To diminish these spikes, the LMP90xxx’s VA and VIO pins should be clean and well bypassed. A 0.1 µF ceramic bypass capacitor and a 1 µF tantalum capacitor should be used to bypass the LMP90xxx supplies, with the 0.1 µF capacitor placed as close to the LMP90xxx as possible.
Because the LMP90xxx has both external VA and VIO pins, the user has two options on how to connect these pins. The first option is to tie VA and VIO together and power them with the same power supply. This is the most cost effective way of powering the LMP90xxx but is also the least ideal because noise from VIO can couple into VA and negatively affect performance. The second option involves powering VA and VIO with separate power supplies. These supply voltages can have the same amplitude or they can be different.
Operation with VREF below VA is also possible with slightly diminished performance. As VREF is reduced, the range of acceptable analog input voltages is also reduced. Reducing the value of VREF also reduces the size of the LSB. When the LSB size goes below the noise floor of the LMP90xxx, the noise will span an increasing number of codes and performance will degrade. For optimal performance, VREF should be the same as VA and sourced with a clean source that is bypassed with a ceramic capacitor value of 0.1 µF and a tantalum capacitor of 10 µF.
LMP90xxx also allows ratiometric connection for noise immunity reasons. A ratiometric connection is when the ADC’s VREFP and VREFN are used to excite the input device’s (i.e. a bridge sensor) voltage references. This type of connection severely attenuates any VREF ripple seen the ADC output, and is thus strongly recommended.