The LMP92064 is a precision low-side digital current sensor and voltage monitor with a digital SPI interface. This analog frontend (AFE) includes a precision current sense amplifier to measure a load current across a shunt resistor and a buffered voltage channel to measure the voltage supply of the load. The current and voltage channels are sampled simultaneously by independent 125-kSps, 12-bit ADC converters, allowing for very accurate power calculations in unidirectional sensing applications.
The LMP92064 includes an internal 2.048-V reference for the ADCs, eliminating the need of an external reference and reducing component count and board space.
A host can communicate with the LMP92064 using a four-wire SPI interface running at speeds of up to
20 MHz. The fast SPI interface lets the user take advantage of the higher bandwidth ADC to capture fast varying signals. The four-wire interface with dedicated unidirectional input and output lines also allows for an easy interface to digital isolators in applications where isolation is required.
The LMP92064 operates from a single 4.5-V to 5.5-V supply and includes a separate digital supply pin. The LMP92064 is specified over a temperature range of –40°C to 105°C, and is available in a 5-mm x 4-mm 16-Pin WSON package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMP92064 | WSON (16) | 5.00 mm x 4.00 mm |
Changes from * Revision (June 2013) to A Revision
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
REFC | 1 | — | Internal reference bypass capacitor pin |
REFG | 2 | G | Internal reference ground |
INCP | 3 | I | Positive current channel input |
INCN | 4 | I | Negative current channel input |
INVP | 5 | I | Positive voltage channel input |
INVG | 6 | G | Ground reference for the negative voltage channel input |
GND | 7 | G | Analog ground |
VDD | 8 | P | Analog power supply |
VDIG | 9 | P | Digital power supply |
DGND | 10 | G | Digital ground |
SDO | 11 | O | SPI Bus push-pull serial data digital output |
SDI | 12 | I | SPI Bus serial data digital input |
SCLK | 13 | I | SPI Bus clock digital input |
CSB | 14 | I | SPI Bus chip select bar digital input |
RESERVED | 15 | — | Reserved (Do not connect) |
RESET | 16 | I | Reset (high-active) |
DAP | n/a | — | No connection (Do not connect) |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Analog Supply Voltage (VDD) | –0.3 | 6.0 | V | |
Digital Supply Voltage (VDIG) | VDD-0.3 | VDD+0.3 | ||
Voltage at Input Pins(3) | –0.3 | VDD+0.3 | V | |
Junction Temperature | 150 | °C | ||
Mounting temperature | Infrared or convection (20 sec) | 260 | °C | |
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Analog Supply Voltage (VDD) | 4.5 | 5.5 | V | |
Digital Supply Voltage (VDIG) | VDD | VDD | V | |
Temperature Range | –40 | 105 | ºC |
THERMAL METRIC(1) | LMP92064 | UNIT | |
---|---|---|---|
NHR | |||
16 PINS | |||
RθJA | Package thermal resistance(2) | 44 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT SENSE INPUT CHANNEL | ||||||
VOS | Input-referred Offset Voltage | ±15 | μV | |||
Temperature extremes | -60 | 60 | ||||
TCVOS | Input-referred Offset Voltage Drift | ±280 | nV/ºC | |||
Long-term Stability | 0.3 | μV/mo | ||||
Resolution | 12 20 |
Bits μV |
||||
INL | Integral Non-Linearity Error | ±1% ±0.025% |
LSB |
|||
DNL | Differential Non-Linearity Error | ±0.5 | LSB | |||
DC CMRR | Common-Mode Rejection Ratio | –0.2 V ≤ VCM ≤ 2 V | 110 | dB | ||
DC PSRR | Power Supply Rejection Ratio | 4.5 V ≤ VDD ≤ 5.5 V | 100 | dB | ||
CMVR | Common-Mode Voltage Range | Low VCM | –0.2 | V | ||
High VCM | 2 | |||||
VDIFF(MAX) | Maximum Differential Input Voltage Range | 75 | mV | |||
AV | Current Shunt Amplifier Gain | 25 | V/V | |||
Current Sense Channel Gain | 50 | kCode/V | ||||
GE | Gain Error (CSA, VREF and ADC) | Temperature extremes | -0.75% | 0.75 % | ||
GD | Gain Drift | ±25 | ppm/°C | |||
RIN | Input Impedance | 100 | GΩ | |||
BW | –3dB Bandwidth | 70 | kHz | |||
VOLTAGE INPUT CHANNEL | ||||||
Offset Error (Buffer and ADC) | Temperature extremes | -2 | 2 | mV | ||
Resolution | 12 | Bits | ||||
INL | Integral Non-Linearity Error | ±1% ±0.025% |
LSB |
|||
DC PSRR | Power Supply Rejection Ratio | 70 | dB | |||
VCHVP | Full-Scale Input Voltage | 2.048 | V | |||
AV | Buffer Amplifier Gain | 1 | V/V | |||
Voltage Sense Channel Gain | 2 | kCode/V | ||||
GE | Gain Error (Buffer, VREF and ADC) | Temperature extremes | -0.75% | 0.75 % | ||
RIN | Input Impedance | 100 | GΩ | |||
BW | Bandwidth(1) | 100 | kHz | |||
DIGITAL INPUT/OUTPUT CHARACTERISTICS | ||||||
VIH | Logical “1” Input Voltage | Temperature extreme | 0.7*VDIG | V | ||
VIL | Logical “0” Input Voltage | Temperature extreme | 0.3*VDIG | V | ||
VOH | Logical “1” Output Voltage | ISOURCE = 300 μA | V | |||
Temperature extreme | VDIG –0.15 |
|||||
VOL | Logical “0” Output Voltage | ISINK = 300 μA | V | |||
Temperature extreme | DGND +0.15 |
|||||
SUPPLY CHARACTERISTICS | ||||||
IVDD | Analog Supply Current | 11 | mA | |||
IVDIG | Digital Supply Current | 2 | mA |
MIN | MAX | UNIT | ||
---|---|---|---|---|
tDS | SDI to SCLK rising edge setup time | 10 | ns | |
tDH | SCLK rising edge to SDI hold time | 10 | ns | |
fCLK | Frequency of SCLK | 100 | Hz | |
20 | MHz | |||
tHIGH | High width of SPI clock | 25 | ns | |
tLOW | Low width of SPI clock | 25 | ns | |
tS | CSB falling edge to SCLK rising edge setup time | 10 | ns | |
tC | SCLK rising edge to CSB rising edge hold time | 30 | ns | |
tDV | SCLK falling edge to valid SDO readback data | 20 | ns | |
tRST | Reset pin pulse width | 3.5 | ns | |
tCONV | Conversion rate of all channels | 125 | kSps |