SNVSC42A September   2023  – July 2024 LMQ64480-Q1 , LMQ644A0-Q1 , LMQ644A2-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1. 5.1 Wettable Flanks
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range (VIN)
      2. 7.3.2  Enable EN Pin and Use as VIN UVLO
      3. 7.3.3  Output Voltage Selection and Soft Start
      4. 7.3.4  SYNC Allows Clock Synchronization and Mode Selection
      5. 7.3.5  Clock Locking
      6. 7.3.6  Adjustable Switching Frequency
      7. 7.3.7  Power-Good Output Voltage Monitoring
      8. 7.3.8  Internal LDO, VCC UVLO, and BIAS Input
      9. 7.3.9  Bootstrap Voltage and VCBOOT-UVLO (CB1 and CB2 Pin)
      10. 7.3.10 CONFIG Device Configuration Pin
      11. 7.3.11 Spread Spectrum
      12. 7.3.12 Soft Start and Recovery From Dropout
      13. 7.3.13 Overcurrent and Short-Circuit Protection
      14. 7.3.14 Hiccup
      15. 7.3.15 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 Peak Current Mode Operation
        2. 7.4.3.2 Auto Mode Operation
          1. 7.4.3.2.1 Diode Emulation
        3. 7.4.3.3 FPWM Mode Operation
        4. 7.4.3.4 Minimum On-time (High Input Voltage) Operation
        5. 7.4.3.5 Dropout
        6. 7.4.3.6 Recovery from Dropout
        7. 7.4.3.7 Other Fault Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Choosing the Switching Frequency
        2. 8.2.2.2  Setting the Output Voltage
        3. 8.2.2.3  Inductor Selection
        4. 8.2.2.4  Output Capacitor Selection
        5. 8.2.2.5  Input Capacitor Selection
        6. 8.2.2.6  BOOT Capacitor
        7. 8.2.2.7  VCC
        8. 8.2.2.8  CFF and RFF Selection
        9. 8.2.2.9  SYNCHRONIZATION AND MODE
        10. 8.2.2.10 External UVLO
        11. 8.2.2.11 Typical Thermal Performance
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Ground and Thermal Considerations
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)

CFF and RFF Selection

A feedforward capacitor, CFF, on the order of tens of picofarads and no bigger than 15 nF, can be used to improve phase margin and transient response of circuits which have output capacitors with low ESR and tight voltage margin requirements. Because this CFF capacitor can conduct noise from the output of the circuit directly to the FB node of the IC, a 4.99-kΩ resistor, RFF, can be placed in series with CFF to lower high frequency susceptibility when it is used. If the ESR zero of the output capacitor is below 200 kHz, no CFF must be used. In general the Cff capacitor can be sized to add phase boost slightly above the desired crossover frequency.

Equation 8. CFF=12 ×π×RFBT×fX×1.5

If output voltage is less than 2.5 V, CFF has little effect, so it can be omitted. If output voltage is greater than 14 V, CFF must be used cautiously because it can easily introduce too much gain at higher frequencies.

If 1 MΩ is selected for RFBT, then a feedforward capacitor CFF is usually required to offset parasitic capacitance in PCB construction.