SNVSC42A September 2023 – July 2024 LMQ644A2-Q1
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER | RATED OUTPUT CURRENT | PACKAGE | JUNCTION TEMPERATURE RANGE | |
---|---|---|---|---|---|
LMQ644A2-Q1 | LMQ644A2QRXARQ1 | Dual 6 A/6 A, or stackable 12 A | RXA (WQFN, 24) | –40°C to 150°C | |
LMQ644A0-Q1 | LMQ644A0QRXARQ1 | Dual 5 A/5 A, or stackable 10 A | RXA (WQFN, 24) | –40°C to 150°C | |
LMQ64480-Q1 | LMQ64480QRXARQ1 | Dual 4 A/4 A, or stackable 8 A | RXA (WQFN, 24) | –40°C to 150°C |