10 Revision History
Changes from Revision C (December 2023) to Revision D (November 2024)
- Changed the switching frequency, Fsw, for LMQ66430MA3RXBRQ1 and
LMQ66430MA5RXBRQ1 in the Device Comparison Table from 2.2MHz to
400kHzGo
Changes from Revision B (May 2023) to Revision C (December 2023)
- Changed the number of package pins from 15 to 14. The GND/DAP is not
included in the pin count. Go
- Changed the document status from Production Mixed to Production
Data. Go
- Added LMQ66430MA5RXBRQ1, LMQ66430MA3RXBRQ1, LMQ66420MA5RXBRQ1,
LMQ66410MA3RXBRQ1, LMQ66410MA5RXBRQ1 to the Device Comparison Table. Deleted
preview tag from remaining OPNs.Go
- Changed pin numbering from 15 to 14. The GND/DAP is not included in the pin
numbering.Go
- Changed Device Nomenclature frequency trim option 'C' from 2 MHz to
2.2 MHz and changed the number of pins from 15 to 14. The GND/DAP is not
included in the pin count.Go