The LMR10510 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 5-pin SOT-23 and a 6-pin WSON package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. The LMR10510 is internally compensated, so it is simple to use and requires few external components. The ability to drive 1-A loads with an internal 130-mΩ PMOS switch results in the best power density available. The world-class control circuitry allows on-times as low as 30 ns, thus supporting exceptionally high frequency conversion over the entire 3-V to 5.5-V input operating range down to the minimum output voltage of 0.6 V.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMR10510 | SOT-23 (5) | 2.90 mm × 1.60 mm |
WSON (6) | 3.00 mm × 3.00 mm |
space
space
space
The LMR10510 is a constant frequency PWM buck regulator IC that delivers a 1-A load current. The regulator has a preset switching frequency of 1.6 MHz or 3 MHz. This high frequency allows the LMR10510 to operate with small surface mount capacitors and inductors, resulting in a DC/DC converter that requires a minimum amount of board space. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LMR10510 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | SW | Switch node. Connect to the inductor and catch diode. |
2 | GND | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin. |
3 | FB | Feedback pin. Connect to external resistor divider to set output voltage. |
4 | EN | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VIN + 0.3V. |
5 | VIN | Input supply voltage. |
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | FB | Feedback pin. Connect to external resistor divider to set output voltage. |
2 | GND | Signal and power ground pin. Place the bottom resistor of the feedback network as close as possible to this pin. |
3 | SW | Switch node. Connect to the inductor and catch diode. |
4 | VIND | Power Input supply. |
5 | VINA | Control circuitry supply voltage. Connect VINA to VIND on PC board. |
6 | EN | Enable control input. Logic high enables operation. Do not allow this pin to float or be greater than VINA + 0.3V. |
DAP | Die Attach Pad | Connect to system ground for low thermal impedance, but it cannot be used as a primary GND connection. |