SNVS728D October 2011 – June 2019 LMR10515
PRODUCTION DATA.
The output voltage is set using the following equation where R2 is connected between the FB pin and GND, and R1 is connected between VO and the FB pin. A good value for R2 is 10 k. When designing a unity gain converter (VOUT = 0.6 V), R1 should be between 0 Ω and 100 Ω, and R2 must be equal or greater than 1 0kΩ.