SNVS730C October 2011 – June 2019 LMR10520
PRODUCTION DATA.
Undervoltage lockout (UVLO) prevents the LMR10520 from operating until the input voltage exceeds 2.73 V (typical). The UVLO threshold has approximately 430 mV of hysteresis, so the part will operate until VIN drops below 2.3 V (typical). Hysteresis prevents the part from turning off during power-up if VIN is non-monotonic.