SNVS814B June 2012 – June 2019 LMR10530
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VFB | Feedback Voltage | WSON-10 Package | 0.588 | 0.600 | 0.612 | V | |
ΔVFB/(ΔVINxVFB) | Feedback Voltage Line Regulation | VIN = 3V to 5.5V | 0.08 | %/V | |||
IB | Feedback Input Bias Current | 0.1 | 100 | nA | |||
UVLO | Undervoltage Lockout | VIN Rising | 2.70 | 2.90 | V | ||
VIN Falling | 1.85 | 2.35 | |||||
UVLO Hysteresis | 0.35 | V | |||||
fSW | Switching Frequency | LMR10530X | 1.1 | 1.5 | 1.95 | MHz | |
LMR10530Y | 2.25 | 3.0 | 3.75 | ||||
DMAX | Maximum Duty Cycle | LMR10530X | 86% | 95% | |||
LMR10530Y | 80% | 90% | |||||
DMIN | Minimum Duty Cycle | LMR10530X | 5% | ||||
LMR10530Y | 7% | ||||||
RDS(ON) | Switch On Resistance | 58 | 90 | mΩ | |||
ICL | Switch Current Limit | 3.4 | 4.4 | A | |||
VEN_TH | Enable Threshold Voltage | 1.8 | V | ||||
Shutdown Threshold Voltage | 0.4 | ||||||
ISW | Switch Leakage | 100 | nA | ||||
IEN | Enable Pin Current | Sink/Source | 100 | nA | |||
IQ | Quiescent Current (switching) | LMR10530X, VFB = 0.55 | 3.2 | 5 | mA | ||
LMR10530Y, VFB = 0.55 | 4.3 | 6.5 | |||||
Quiescent Current (shutdown) | All Options VEN = 0V | 300 | nA | ||||
VFB_F | FB Frequency Foldback Threshold | All Options | 0.32 | V | |||
fFB | Foldback Frequency | LMR10530X, VFB = 0V | 400 | kHz | |||
LMR10530Y, VFB = 0V | 800 | ||||||
θJA | Junction to Ambient
0 LFPM Air Flow (3) |
53 | °C/W | ||||
θJC | Junction to Case (3) | 12 | °C/W | ||||
TSD | Thermal Shutdown Threshold (2) | Junction Temperature Rising | 165 | °C | |||
TSD_HYS | Thermal Shutdown Hysteresis | Junction Temperature Falling | 15 | °C |