SNVS814B June 2012 – June 2019 LMR10530
PRODUCTION DATA.
PIN | DESCRIPTION | |
---|---|---|
NO. | NAME | |
1 | VINC | Input supply for internal bias and control circuitry. Need to locally bypass this pin to GND. |
2 | EN | Enable control input. Logic high enables operation. Do not allow this pin to float or subject to voltages greater than VIN + 0.3V. |
3 | SGND | Signal (analog) ground. Place the bottom resistor of the feedback network as close as possible to this pin for good load regulation. |
4 | NC | No user function, connect this pin to GND. |
5 | FB | Feedback pin. Connect this pin to the external resistor divider to set output voltage. |
6 | PGND | Power ground pin. Provides ground return path for the internal driver. |
7, 8 | SW | Switch pins. Connect these pins to the inductor and catch diode. |
9, 10 | VIND | Input supply voltage. Connect a bypass capacitor locally from these pins to PGND. |
DAP | Die Attach Pad | Connect to system ground for low thermal impedance, but it cannot be used as a primary GND connection. |