SNVS731B September 2011 – June 2019 LMR12010
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VIN | -0.5V to 24V |
SW Voltage | -0.5V to 24V |
Boost Voltage | -0.5V to 30V |
Boost to SW Voltage | -0.5V to 6.0V |
FB Voltage | -0.5V to 3.0V |
EN Voltage | -0.5V to (VIN + 0.3V) |
Junction Temperature | 150°C |
ESD Susceptibility (2) | 2kV |
Storage Temperature Range | -65°C to 150°C |
For soldering specifications: see SNOA549 |