SNVS731B September   2011  – June 2019 LMR12010

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Typical Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Descriptions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Ratings
    3. 6.3 Electrical Characteristics
    4. 6.4 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Boost Function
      2. 7.3.2 Enable Pin / Shutdown Mode
      3. 7.3.3 Soft Start
      4. 7.3.4 Output Overvoltage Protection
      5. 7.3.5 Undervoltage Lockout
      6. 7.3.6 Current Limit
      7. 7.3.7 Thermal Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1.      Typical Application
      2. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Custom Design With WEBENCH® Tools
        2. 8.2.1.2 Inductor Selection
        3. 8.2.1.3 Input Capacitor
        4. 8.2.1.4 Output Capacitor
        5. 8.2.1.5 Catch Diode
        6. 8.2.1.6 Boost Diode
        7. 8.2.1.7 Boost Capacitor
        8. 8.2.1.8 Output Voltage
        9. 8.2.1.9 Calculating Efficiency, and Junction Temperature
      3. 8.2.2 Application Curves
  9. Layout
    1. 9.1 Layout Considerations
    2. 9.2 Calculating The LMR12010 Junction Temperature
  10. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Development Support
        1. 10.1.2.1 Custom Design With WEBENCH® Tools
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Community Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DDC|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Calculating The LMR12010 Junction Temperature

Thermal Definitions:

  • TJ = Chip junction temperature
  • TA = Ambient temperature
  • RθJC = Thermal resistance from chip junction to device case
  • RθJA = Thermal resistance from chip junction to ambient air
LMR12010 30166573.pngFigure 25. Cross-Sectional View of Integrated Circuit Mounted on a Printed Circuit Board.

Heat in the LMR12010 due to internal power dissipation is removed through conduction and/or convection.

Conduction: Heat transfer occurs through cross sectional areas of material. Depending on the material, the transfer of heat can be considered to have poor to good thermal conductivity properties (insulator vs conductor).

Heat transfer goes as:

silicon→package→lead frame→PCB.

Convection: Heat transfer is by means of airflow. This could be from a fan or natural convection. Natural convection occurs when air currents rise from the hot device to cooler air.

Thermal impedance is defined as:

Equation 38. LMR12010 30166565.gif

Thermal impedance from the silicon junction to the ambient air is defined as:

Equation 39. LMR12010 30166566.gif

This impedance can vary depending on the thermal properties of the PCB. This includes PCB size, weight of copper used to route traces and ground plane, and number of layers within the PCB. The type and number of thermal vias can also make a large difference in the thermal impedance. Thermal vias are necessary in most applications. They conduct heat from the surface of the PCB to the ground plane. Place two to four thermal vias close to the ground pin of the device.

The datasheet specifies two different RθJA numbers for the 6-pin SOT-23-THIN package. The two numbers show the difference in thermal impedance for a four-layer board with 2-oz. copper traces, vs. a four-layer board with 1oz. copper. RθJA equals 120°C/W for 2-oz. copper traces and GND plane, and 235°C/W for 1oz. copper traces and GND plane.

Method 1:

To accurately measure the silicon temperature for a given application, two methods can be used. The first method requires the user to know the thermal impedance of the silicon junction to case. (RθJC) is approximately 80°C/W for the 6-pin SOT-23-THIN package. Knowing the internal dissipation from the efficiency calculation given previously, and the case temperature, which can be empirically measured on the bench we have:

Equation 40. LMR12010 30166572.gif

Therefore:

Equation 41. TJ = (RθJC x PLOSS) + TC

Table 3. Design Example 2

VIN 5 V POUT 2.5 W
VOUT 2.5 V PDIODE 151 mW
IOUT 1 A PIND 75 mW
VD 0.35 V PSWF 53 mW
Freq 3 MHz PSWR 53 mW
IQ 1.5 mA PCOND 187 mW
TRISE 8 ns PQ 7.5 mW
TFALL 8 ns PBOOST 21 mW
RDSON 330 mΩ PLOSS 548 mW
INDDCR 75 mΩ
D 0.568
Equation 42. LMR12010 30166575.gif

The second method can give a very accurate silicon junction temperature. The first step is to determine RθJA of the application. The LMR12010 has over-temperature protection circuitry. When the silicon temperature reaches 165°C, the device stops switching. The protection circuitry has a hysteresis of 15°C. Once the silicon temperature has decreased to approximately 150°C, the device will start to switch again. Knowing this, the RθJA for any PCB can be characterized during the early stages of the design by raising the ambient temperature in the given application until the circuit enters thermal shutdown. If the SW pin is monitored, it will be obvious when the internal NFET stops switching indicating a junction temperature of 165°C. Knowing the internal power dissipation from the above methods, the junction temperature and the ambient temperature, RθJA can be determined.

Equation 43. LMR12010 30166567.gif

Once this is determined, the maximum ambient temperature allowed for a desired junction temperature can be found.

Table 4. Design Example 3

Package SOT23-6
VIN 12 V POUT 2.475 W
VOUT 3.3 V PDIODE 523 mW
IOUT 750 mA PIND 56.25 mW
VD 0.35 V PSWF 108 mW
Freq 3 MHz PSWR 108 mW
IQ 1.5 mA PCOND 68.2 mW
IBOOST 4 mA PQ 18 mW
VBOOST 5 V PBOOST 20 mW
TRISE 8 ns PLOSS 902 mW
TFALL 8 ns
RDSON 400 mΩ
INDDCR 75 mΩ
D 30.3%
Equation 44. LMR12010 30166576.gif

Using a standard Texas Instruments 6-pin SOT-23-THIN demonstration board to determine the RθJA of the board. The four-layer PCB is constructed using FR4 with 1/2-oz copper traces. The copper ground plane is on the bottom layer. The ground plane is accessed by two vias. The board measures 2.5 cm × 3 cm. It was placed in an oven with no forced airflow.

The ambient temperature was raised to 94°C, and at that temperature, the device went into thermal shutdown.

Equation 45. LMR12010 30166568.gif

If the junction temperature was to be kept below 125°C, then the ambient temperature cannot go above 54.2°C.

Equation 46. TJ – (RθJA × PLOSS) = TA