SNVSAG4B November 2015 – December 2024 LMR14020-Q1
PRODUCTION DATA
This example details the design of a high frequency switching regulator using ceramic output capacitors. A few parameters must be known to start the design process. These parameters are typically determined at the system level:
Input Voltage, VIN | 7 V to 36 V, Typical 12 V |
Output Voltage, VOUT | 5.0 V |
Maximum Output Current IO_MAX | 2 A |
Transient Response 0.2 A to 2 A | 5% |
Output Voltage Ripple | 50 mV |
Input Voltage Ripple | 400 mV |
Switching Frequency fSW | 1 MHz |
Soft-start time | 5 ms |