SNVSAG3B November 2015 – December 2024 LMR14030-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW | Switching frequency | RT = 11.5kΩ | 1758 | 1912 | 2066 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||||
FDITHER | Switching frequency dithering | Spread spectrum option, frequency dithering over center frequency | ±6% | |||
VSYNC_HI | SYNC clock high level threshold | 1.7 | V | |||
VSYNC_LO | SYNC clock low level threshold | 0.5 | ||||
TSYNC_MIN | Minimum SYNC input pulse width | Measured at 500kHz, VSYNC_HI > 3V, VSYNC_LO < 0.3V | 30 | ns | ||
TLOCK_IN | PLL lock in time | Measured at 500kHz | 100 | µs | ||
TON_MIN | Minimum controllable on time | VIN = 12V, ILoad = 1A | 75 | ns | ||
DMAX | Maximum duty cycle | fSW = 200kHz | 97% |