SNVSAG3B November 2015 – December 2024 LMR14030-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Buck Regulator | VIN | 4 | 40 | V |
VOUT | 0.8 | 28 | ||
BOOT | 45 | |||
SW | –1 | 40 | ||
FB | 0 | 5 | ||
Control | EN | 0 | 40 | V |
RT/SYNC | 0 | 3.3 | ||
SS | 0 | 3 | ||
PGOOD to GND | 0 | 5 | ||
Frequency | Switching frequency range at RT mode | 200 | 2500 | kHz |
Switching frequency range at SYNC mode | 250 | 2300 | ||
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |