SNVSAG2A November 2015 – July 2016 LMR14050-Q1
PRODUCTION DATA.
space
The LMR14050-Q1 is a 40 V, 5 A step down regulator with an integrated high-side MOSFET. With a wide input range from 4 V to 40 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. An extended family is available in 2 A and 3.5 A options in pin-to-pin compatible packages, including LMR14020-Q1 and LMR14030-Q1. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 μA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.
The LMR14050-Q1 is available in an 8-pin HSOIC or 10-pin WSON package with exposed pad for low thermal resistance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMR14050SQDDARQ1 | HSOIC (8) | 4.89 mm x 3.90 mm |
LMR14050SSQDDARQ1 (Spread Spectrum) |
HSOIC (8) | 4.89 mm x 3.90 mm |
LMR14050QDPRRQ1 | WSON (10) | 4.10 mm x 4.10 mm |
LMR14050SQDPRRQ1 (Spread Spectrum) |
WSON (10) | 4.10 mm x 4.10 mm |