SNVSAR4A December 2016 – April 2017 LMR23610-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input Voltages | VIN to PGND | -0.3 | 42 | V |
EN/SYNC to AGND | -5.5 | VIN + 0.3 | ||
FB to AGND | -0.3 | 4.5 | ||
AGND to PGND | -0.3 | 0.3 | ||
Output Voltages | SW to PGND | -1 | VIN + 0.3 | V |
SW to PGND less than 10 ns transients | -5 | 42 | ||
BOOT to SW | -0.3 | 5.5 | ||
VCC to AGND | -0.3 | 4.5 (2) | ||
TJ | Junction temperature | -40 | 150 | °C |
Tstg | Storage temperature | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM) (1) | ±2000 | V |
Charged-device model (CDM) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VIN | 4 | 36 | V |
EN/SYNC | -5 | 36 | ||
FB | -0.3 | 1.2 | ||
Output Voltage | VOUT | 1 | 28 | V |
Output Current | IOUT | 0 | 1 | A |
Temperature | Operating junction temperature, TJ | -40 | 125 | °C |
THERMAL METRIC (1) (2) | DDA (8 PINS) | UNIT | |
---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 42.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 5.9 | |
ψJB | Junction-to-board characterization parameter | 23.4 | |
RθJC(top) | Junction-to-case (top) thermal resistance | 45.8 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.6 | |
RθJB | Junction-to-board thermal resistance | 23.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY (VIN PIN) | ||||||
VIN | Operation input voltage | 4 | 36 | V | ||
VIN_UVLO | Under voltage lockout thresholds | Rising threshold | 3.3 | 3.7 | 3.9 | V |
Falling threshold | 2.9 | 3.3 | 3.5 | |||
ISHDN | Shutdown supply current | VEN = 0 V, VIN = 12 V, TJ = -40 °C to 125 °C | 2.0 | 4.0 | μA | |
IQ | Operating quiescent current (non- switching) | VIN =12 V, VFB = 1.1 V, TJ = -40 °C to 125 °C, PFM mode | 75 | μA | ||
ENABLE (EN PIN) | ||||||
VEN_H | Enable rising threshold Voltage | 1.4 | 1.55 | 1.7 | V | |
VEN_HYS | Enable hysteresis voltage | 0.4 | V | |||
VWAKE | Wake-up threshold | 0.4 | V | |||
IEN | Input leakage current at EN pin | VIN = 4 V to 36 V, VEN= 2 V | 10 | 100 | nA | |
VIN = 4 V to 36 V, VEN= 36 V | 1 | μA | ||||
VOLTAGE REFERENCE (FB PIN) | ||||||
VREF | Reference voltage | VIN = 4 V to 36 V, TJ = 25 °C | 0.985 | 1.0 | 1.015 | V |
VIN = 4 V to 36 V, TJ = -40 °C to 125 °C | 0.980 | 1.0 | 1.020 | |||
ILKG_FB | Input leakage current at FB pin | VFB= 1 V | 10 | nA | ||
INTERNAL LDO (VCC PIN) | ||||||
VCC | Internal LDO output voltage | 4.1 | V | |||
VCC_UVLO | VCC under voltage lockout thresholds | Rising threshold | 2.8 | 3.2 | 3.6 | V |
Falling threshold | 2.4 | 2.8 | 3.2 | |||
CURRENT LIMIT | ||||||
IHS_LIMIT | Peak inductor current limit | 1.4 | 2.0 | 2.6 | A | |
ILS_LIMIT | Valley inductor current limit | 1.0 | 1.5 | 2.1 | A | |
IL_ZC | Zero cross current limit | -0.04 | A | |||
INTEGRATED MOSFETS | ||||||
RDS_ON_HS | High-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 185 | mΩ | ||
RDS_ON_LS | Low-side MOSFET ON-resistance | VIN = 12 V, IOUT = 1 A | 105 | mΩ | ||
THERMAL SHUTDOWN | ||||||
TSHDN | Thermal shutdown threshold | 162 | 170 | 178 | °C | |
THYS | Hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
HICCUP MODE | ||||||
NOC(1) | Number of cycles that LS current limit is tripped to enter Hiccup mode | 64 | Cycles | |||
TOC | Hiccup retry delay time | 5 | ms | |||
SOFT START | ||||||
TSS | Internal soft-start time | The time of internal reference to increase from 0 V to 1.0 V | 1 | 2 | 3 | ms |
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
SW (SW PIN) | ||||||
fSW | Default switching frequency | 340 | 400 | 460 | kHz | |
TON_MIN | Minimum turn-on time | 60 | 90 | ns | ||
TOFF_MIN(1) | Minimum turn-off time | 100 | ns | |||
SYNC (EN/SYNC PIN) | ||||||
fSYNC | SYNC frequency range | 200 | 2200 | kHz | ||
VSYNC | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
TSYNC_MIN | Minimum sync clock ON and OFF time | 100 | ns |
fSW = 400 kHz | VOUT = 5 V |
fSW = 1000 kHz (Sync) | VOUT = 5 V |
VOUT = 5 V |
VOUT = 5 V |
VIN = 12 V | VFB = 1.1 V |
fSW = 400 kHz | VOUT = 3.3 V |
fSW = 1000 kHz (Sync) | VOUT = 3.3 V |
VOUT = 5 V |
VOUT = 3.3 V |
VIN = 12 V |