SNVSAH4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CCM operation is employed in the LMR23610 when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed, output voltage ripple is at a minimum in this mode and the maximum output current of 1 A can be supplied by the LMR23610.