POWER SUPPLY (VIN PIN) |
VIN |
Operation input voltage |
|
4 |
| 36 |
V |
VIN_UVLO |
Undervoltage lockout thresholds |
Rising thresholdi |
3.3 |
3.7 |
3.9 |
V |
Falling threshold |
2.9 |
3.3 |
3.5 |
ISHDN |
Shutdown supply current |
VEN = 0 V, VIN =12 V, TJ = –40°C to 125°C |
| 2 |
4 |
μA |
IQ |
Operating quiescent current (non-switching) |
VIN =12 V, VFB = 1.1 V, TJ = –40°C to 125°C, PFM mode |
| 75 |
| μA |
ENABLE (EN/SYNC PIN) |
VEN_H |
Enable rising threshold voltage |
| 1.4 |
1.55 |
1.7 |
V |
VEN_HYS |
Enable hysteresis voltage |
| | 0.4 |
| V |
VWAKE |
Wake-up threshold |
| 0.4 |
| | V |
IEN |
Input leakage current at EN pin |
VIN = 4 V to 36 V, VEN = 2 V |
| 10 |
100 |
nA |
VIN = 4 V to 36 V, VEN= 36 V |
| | 1 |
μA |
VOLTAGE REFERENCE (FB PIN) |
VREF |
Reference voltage |
VIN = 4 V to 36 V, TJ = 25°C |
0.985 |
1 |
1.015 |
V |
VIN = 4 V to 36 V, TJ = –40°C to 125°C |
0.98 |
1 |
1.02 |
ILKG_FB |
Input leakage current at FB pin |
VFB = 1 V |
| 10 |
| nA |
INTERNAL LDO (VCC PIN) |
VCC |
Internal LDO output voltage |
| | 4.1 |
| V |
VCC_UVLO |
VCC undervoltage lockout thresholds |
Rising threshold |
2.8 |
3.2 |
3.6 |
V |
Falling threshold |
2.4 |
2.8 |
3.2 |
CURRENT LIMIT |
IHS_LIMIT |
Peak inductor current limit |
| 1.4 |
2 |
2.6 |
A |
ILS_LIMIT |
Valley inductor current limit |
| 1 |
1.5 |
2.1 |
A |
IL_ZC |
Zero cross-current limit |
| | –0.04 |
| A |
INTEGRATED MOSFETS |
RDS_ON_HS |
High-side MOSFET ON-resistance |
VIN = 12 V, IOUT = 1 A |
| 185 |
| mΩ |
RDS_ON_LS |
Low-side MOSFET ON-resistance |
VIN = 12 V, IOUT = 1 A |
| 105 |
| mΩ |
THERMAL SHUTDOWN |
TSHDN |
Thermal shutdown threshold |
| 162 |
170 |
178 |
°C |
THYS |
Hysteresis |
| | 15 |
| °C |