SNVSAH4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | 4 | 36 | V |
EN | –5 | 36 | ||
FB | –0.3 | 1.2 | ||
Output voltage | VOUT | 1 | 28 | V |
Output current | IOUT | 0 | 1 | A |
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |