SNVSAH4C December 2015 – February 2018 LMR23610
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMR23610 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 21 shows a basic schematic.
The external components have to fulfill the needs of the application, but also the stability criteria of the device's control loop. Table 1 can be used to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | L (µH)(1) | COUT (µF)(2) | CFF (pF) | RFBT (kΩ)(3) |
---|---|---|---|---|---|
400 | 3.3 | 15 | 82 | 100 | 51 |
400 | 5 | 22 | 68 | 75 | 88.7 |
400 | 12 | 47 | 33 | See(4) | 243 |
400 | 24 | 47 | 22 | See(4) | 510 |