SNVSAS5 March 2018 LMR23615-Q1
PRODUCTION DATA.
Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
Input voltage, VIN | 12 V typical, range from 8 V to 28 V |
Output voltage, VOUT | 5 V |
Maximum output current IO_MAX | 1.5 A |
Transient response 0.2 A to 2.5 A | 5% |
Output voltage ripple | 50 mV |
Input voltage ripple | 400 mV |
Switching frequency fSW | 1600 kHz |