SNVSAS5 March 2018 LMR23615-Q1
PRODUCTION DATA.
The output voltage of LMR23615-Q1 is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. Equation 11 is used to determine the output voltage:
Choose the value of RFBB to be 22.1 kΩ. With the desired output voltage set to 5 V and the VREF = 1 V, the RFBB value can then be calculated using Equation 11. The formula yields to a value 88.7 kΩ.