SNVSAS5 March 2018 LMR23615-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SW (SW PIN) | ||||||
TON_MIN | Minimum turnon time | 60 | 90 | ns | ||
TOFF_MIN(1) | Minimum turnoff time | 100 | ns | |||
SYNC (EN/SYNC PIN) | ||||||
fSW | Oscillator default frequency | RT pin open circuit | 340 | 400 | 460 | kHz |
fADJ | Minimum adjustable frequency | RT = 198 kΩ with 1% accuracy | 150 | 200 | 250 | kHz |
Maximum adjustable frequency | RT = 17.8 kΩ with 1% accuracy | 1750 | 2150 | 2425 | ||
fSYNC | SYNC frequency range | 200 | 2200 | kHz | ||
VSYNC | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
TSYNC_MIN | Minimum sync clock ON and OFF time | 100 | ns |