Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1600 kHz, L = 4.7 µH, COUT = 47 µF, TA = 25 °C.
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1600 kHz, L = 4.7 µH, COUT = 47 µF, TA = 25 °C.VOUT = 5 V | IOUT = 1.5 A | fSW = 1600 kHz |
Figure 8-2 CCM Mode. Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 1600 kHz, L = 4.7 µH, COUT = 47 µF, TA = 25 °C. VIN = 12 V | VOUT = 5 V | IOUT = 1.5 A |
Figure 8-4 Start-Up by VIN
VIN = 12
V |
VOUT = 5 V |
IOUT = 0.2 A to 1.5 A, 100 mA /
μs |
Figure 8-6 Load Transient
VOUT = 5
V |
IOUT = 1 A to
short |
Figure 8-8 Short ProtectionVOUT = 5 V | IOUT = 0 mA | fSW = 1600 kHz |
Figure 8-3 PFM ModeVIN = 12 V | VOUT = 5 V | IOUT = 1.5 A |
Figure 8-5 Start-Up by EN
VIN = 7 V to 36
V, 2 V / μs |
VOUT = 5
V |
IOUT = 1.5
A |
Figure 8-7 Line Transient
VOUT = 5
V |
IOUT = short to 1
A |
Figure 8-9 Short Recovery