SNVSAR5B December 2016 – March 2018 LMR23625-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMR23625-Q1 is in active mode when VEN is above the precision enable threshold, VIN and VCC are above their respective UVLO level. The simplest way to enable the LMR23625-Q1 is to connect the EN pin to VIN pin. This allows self startup when the input voltage is in the operating range: 4 V to 36 V. See VCC, UVLO and EN/SYNC for details on setting these operating levels.
In active mode, depending on the load current, the LMR23625-Q1 is in one of four modes: