POWER SUPPLY (VIN PIN) |
VIN |
Operation input voltage |
| 4 |
| 36 |
V |
VIN_UVLO |
Undervoltage lockout thresholds |
Rising threshold |
3.3 |
3.7 |
3.9 |
V |
Falling threshold |
2.9 |
3.3 |
3.5 |
ISHDN |
Shutdown supply current |
VEN = 0 V, VIN = 12 V, TJ = –40°C to 125°C |
| 2 |
4 |
μA |
IQ |
Operating quiescent current (non-switching) |
VIN =12 V, VFB = 1.1 V, TJ = –40°C to 125°C, PFM mode |
| 75 |
| μA |
ENABLE (EN/SYNC PIN) |
VEN_H |
Enable rising threshold voltage |
| 1.4 |
1.55 |
1.7 |
V |
VEN_HYS |
Enable hysteresis voltage |
| | 0.4 |
| V |
VWAKE |
Wake-up threshold |
| 0.4 |
| | V |
IEN |
Input leakage current at EN pin |
VIN = 4 V to 36 V, VEN= 2 V |
| 10 |
100 |
nA |
VIN = 4 V to 36 V, VEN= 36 V |
| | 1 |
μA |
VOLTAGE REFERENCE (FB PIN) |
VREF |
Reference voltage |
VIN = 4 V to 36 V, TJ = 25°C |
0.985 |
1 |
1.015 |
V |
VIN = 4 V to 36 V, TJ = –40°C to 125°C |
0.98 |
1 |
1.02 |
ILKG_FB |
Input leakage current at FB pin |
VFB= 1 V |
| 10 |
| nA |
POWER GOOD (PGOOD PIN) WSON Only |
VPG_OV |
Power-good flag overvoltage tripping threshold |
% of reference voltage |
104% |
107% |
110% |
|
VPG_UV |
Power-good flag undervoltage tripping threshold |
% of reference voltage |
92% |
94% |
96.5% |
|
VPG_HYS |
Power-good flag recovery hysteresis |
| | 1.5% |
| |
VIN_PG_MIN |
Minimum VIN for valid PGOOD output |
50 μA pullup to PGOOD pin, VEN = 0 V, TJ = 25°C |
| | 1.5 |
V |
VPG_LOW |
PGOOD low level output voltage |
50 μA pullup to PGOOD pin, VIN = 1.5 V, VEN = 0 V |
| | 0.4 |
V |
0.5 mA pullup to PGOOD pin, VIN =13.5 V, VEN = 0 V |
| | 0.4 |
INTERNAL LDO (VCC PIN) |
VCC |
Internal LDO output voltage |
| | 4.1 |
| V |
VCC_UVLO |
VCC undervoltage lockout thresholds |
Rising threshold |
2.8 |
3.2 |
3.6 |
V |
Falling threshold |
2.4 |
2.8 |
3.2 |
CURRENT LIMIT |
IHS_LIMIT |
Peak inductor current limit |
HSOIC package |
3.6 |
4.8 |
6.2 |
A |
WSON package |
4.0 |
5.5 |
6.6 |
ILS_LIMIT |
Valley inductor current limit |
HSOIC package |
2.8 |
3.5 |
4.6 |
A |
WSON package |
2.9 |
3.6 |
4.2 |
IL_ZC |
Zero cross current limit |
| | –0.04 |
| A |
IL_NEG |
Negative current limit (FPWM option) |
| –2.7 |
–2 |
–1.3 |
A |
INTEGRATED MOSFETS |
RDS_ON_HS |
High-side MOSFET ON-resistance |
HSOIC package, VIN = 12 V, IOUT = 1 A |
| 185 |
| mΩ |
WSON package, VIN = 12 V, IOUT = 1 A |
| 160 |
|
RDS_ON_LS |
Low-side MOSFET ON-resistance |
HSOIC package VIN = 12 V, IOUT = 1 A |
| 105 |
| mΩ |
WSON package, VIN = 12 V, IOUT = 1 A |
| 95 |
|
THERMAL SHUTDOWN |
TSHDN |
Thermal shutdown threshold |
| 162 |
170 |
178 |
°C |
THYS |
Hysteresis |
| | 15 |
| °C |