Unless otherwise specified the following conditions apply: VIN
= 12 V, fSW = 2100 kHz, L = 2.2 µH, COUT = 47 µF,
TA = 25 °C.
Unless otherwise specified the following conditions apply: VIN
= 12 V, fSW = 2100 kHz, L = 2.2 µH, COUT = 47 µF,
TA = 25 °C.
VOUT = 5
V |
IOUT = 2.5
A |
fSW = 2100
kHz |
Figure 8-2 CCM Mode. Unless otherwise specified the following conditions apply: VIN
= 12 V, fSW = 2100 kHz, L = 2.2 µH, COUT = 47 µF,
TA = 25 °C. 
VOUT = 5
V |
IOUT = 0
mA |
fSW = 2100
kHz |
Figure 8-4 PFM
Mode
VIN = 12
V |
VOUT = 5
V |
IOUT = 2
A |
Figure 8-6 Start-Up by VIN
VIN =
12 V |
IOUT = 0.2 A to 2.5 A, 100 mA /
μs |
VOUT
= 5 V |
|
|
Figure 8-8 Load
Transient
VOUT = 5
V |
IOUT = 1 A to
short |
Figure 8-10 Short
Protection
VOUT = 5
V |
IOUT = 100
mA |
fSW = 2100
kHz |
Figure 8-3 DCM Mode
VOUT = 5
V |
IOUT = 0
mA |
fSW = 2100
kHz |
Figure 8-5 FPWM
Mode
VIN = 12
V |
VOUT = 5
V |
IOUT = 2
A |
Figure 8-7 Start-Up by EN
VOUT = 5
V |
VIN = 7 V to 36 V, 2 V / μs |
IOUT = 2.5
A |
|
|
Figure 8-9 Line
Transient
VOUT = 5
V |
IOUT = short to
1 A |
Figure 8-11 Short
Recovery