SNVSAH3E February 2018 – July 2020 LMR23625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O (1) | DESCRIPTION | ||
---|---|---|---|---|
HSOIC | WSON With PGOOD | NAME | ||
1 | 1, 2 | SW | P | Switching output of the regulator. Internally connected to both power MOSFETs. Connect to power inductor. |
2 | 3 | BOOT | P | Boot-strap capacitor connection for high-side driver. Connect a high-quality 100nF to 470-nF capacitor from BOOT to SW. |
3 | 4 | VCC | P | Internal bias supply output for bypassing. Connect 2.2-µF, 16-V bypass capacitor from this pin to AGND. Do not connect external loading to this pin. Never short this pin to ground during operation. |
4 | 5 | FB | A | Feedback input to regulator, connect the midpoint of feedback resistor divider to this pin. |
N/A | 6 | PGOOD | A | Open drain output for power-good flag. Use a 10-kΩ to 100-kΩ pullup resistor to logic rail or other DC voltage no higher than 12 V. |
5 | 8 | EN/SYNC | A | Enable input to regulator. High = On, Low = Off. Can be connected to VIN. Do not float. Adjust the input undervoltage lockout with two resistors. The internal oscillator can be synchronized to an external clock by coupling a positive pulse into this pin through a small coupling capacitor. See Section 7.3.3 for details. |
6 | 7 | AGND | G | Analog ground pin. Ground reference for internal references and logic. Connect to system ground. |
7 | 9, 10 | VIN | P | Input supply voltage. |
8 | 12 | PGND | G | Power ground pin, connected internally to the low side power FET. Connect to system ground, PAD, AGND, ground pins of CIN and COUT. Path to CIN must be as short as possible. |
9 | 13 | PAD | G | Low impedance connection to AGND. Connect to PGND on PCB. Major heat dissipation path of the die. Must be used for heat sinking to ground plane on PCB. |
N/A | 11 | NC | N/A | Not for use. Leave this pin floating. |