SNVSAH3E February 2018 – July 2020 LMR23625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise specified the following conditions apply: VIN = 12 V, fSW = 2100 kHz, L = 2.2 µH, COUT = 47 µF, TA = 25 °C.
fSW = 2100 kHz | VOUT = 5 V |
fSW = 1000 kHz (Sync) | VOUT = 5 V |
PFM Option | VOUT = 5 V |
VOUT = 5 V |
VIN = 12 V | VFB = 1.1 V |
fSW = 2100 kHz | VOUT = 3.3 V |
fSW = 1000 kHz (Sync) | VOUT = 3.3 V |
FPWM Option | VOUT = 5 V |
VOUT = 3.3 V |
VIN = 12 V |