SNVSAR6B December 2016 – March 2018 LMR23630-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PACKAGE | PART NUMBER | FIXED 400 kHz | ADJUSTABLE FREQUENCY | POWER GOOD | FPWM |
---|---|---|---|---|---|
SOIC (8) | LMR23630AQDDARQ1 | Yes | No | No | No |
LMR23630AFQDDARQ1 | Yes | No | No | Yes | |
WSON (12) (Pin 6 is RT) | LMR23630QDRRRQ1 | No | Yes | No | No |
LMR23630FQDRRRQ1 | No | Yes | No | Yes | |
WSON (12) (Pin 6 is PGOOD) | LMR23630APQDRRRQ1 | Yes | No | Yes | No |