SNVSAR6B December 2016 – March 2018 LMR23630-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
fSW = 400 kHz | VOUT = 5 V |
fSW = 200 kHz (Sync) | VOUT = 5 V |
PFM Option | VOUT = 5 V |
VOUT = 5 V |
VIN = 12 V | VFB = 1.1 V |
fSW = 400 kHz | VOUT = 3.3 V |
fSW = 200 kHz (Sync) | VOUT = 3.3 V |
FPWM Option | VOUT = 5 V |
VOUT = 3.3 V |
VIN = 12 V |