SNVS738H October 2011 – June 2019 LMR24210
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
START-UP REGULATOR, VCC | ||||||
VCC | VCC output voltage | CCC = 680nF, no load | 5.0 | 6.0 | 7.2 | V |
VIN - VCC | VIN - VCC dropout voltage | ICC = 20mA | 350 | mV | ||
IVCCL | VCC current limit (3) | VCC = 0V | 40 | 65 | mA | |
VCC-UVLO | VCC under-voltage lockout threshold (UVLO) | VIN increasing | 3.55 | 3.75 | 3.95 | V |
VCC-UVLO-HYS | VCC UVLO hysteresis | VIN decreasing – DSBGA package | 150 | mV | ||
tVCC-UVLO-D | VCC UVLO filter delay | 3 | µs | |||
IIN | IIN operating current | No switching, VFB = 1V | 0.7 | 1 | mA | |
IIN-SD | IIN operating current, Device shutdown | VEN = 0V | 25 | 40 | µA | |
SWITCHING CHARACTERISTICS | ||||||
RDS-UP-ON | Main MOSFET RDS(on) | 0.18 | 0.375 | Ω | ||
RDS- DN-ON | Syn. MOSFET RDS(on) | 0.11 | 0.225 | Ω | ||
VG-UVLO | Gate drive voltage UVLO | VBST - VSW increasing | 3.3 | 4 | V | |
SOFT START | ||||||
ISS | SS pin source current | VSS = 0.5V | 11 | µA | ||
CURRENT LIMIT | ||||||
ICL | Syn. MOSFET current limit threshold | LMR24210 | 1.2 | 1.8 | 2.6 | A |
ON/OFF TIMER | ||||||
ton | ON timer pulse width | VIN = 10V, RON = 100 kΩ | 1.38 | µs | ||
VIN = 30V, RON = 100 kΩ | 0.47 | |||||
ton-MIN | ON timer minimum pulse width | 150 | ns | |||
toff | OFF timer pulse width | 260 | ns | |||
ENABLE INPUT | ||||||
VEN | EN Pin input threshold | VEN rising | 1.13 | 1.18 | 1.23 | V |
VEN-HYS | Enable threshold hysteresis | VEN falling | 90 | mV | ||
REGULATION AND OVERVOLTAGE COMPARATOR | ||||||
VFB | In-regulation feedback voltage | VSS ≥ 0.8V
TJ = −40°C to +125°C |
0.784 | 0.8 | 0.816 | V |
VFB-OV | Feedback overvoltage threshold | 0.888 | 0.920 | 0.945 | V | |
IFB | FB pin current | 5 | nA | |||
THERMAL SHUTDOWN | ||||||
TSD | Thermal shutdown temperature | TJ rising | 165 | °C | ||
TSD-HYS | Thermal shutdown temperature hysteresis | TJ falling | 20 | °C |