6.3 Recommended Operating Ratings
See note(1)
Supply Voltage Range (VIN) |
4.5V to 42V |
Junction Temperature Range (TJ) |
−40°C to +125°C |
Thermal Resistance (θJA) 28-ball DSBGA(2) |
50°C/W |
For soldering specifications see SNOA549 |
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is intended to be functional. For ensured specifications and test conditions, see
Electrical Characteristics .
(2) θJA calculations were performed in general accordance with JEDEC standards JESD51–1 to JESD51–11.