SNVS737F October 2011 – June 2019 LMR24220
PRODUCTION DATA.
The LMR24220 regulation, overvoltage, and current limit comparators are very fast and may respond to short duration noise pulses. Layout is therefore critical for optimum performance. It must be as neat and compact as possible, and all external components must be as close to their associated pins of the LMR24220 as possible (refer to Functional Block Diagram). The loop formed by CIN, the main and synchronous MOSFET internal to the LMR24220, and the PGND pin must be as small as possible. The connection from the PGND pin to CIN must be as short and direct as possible. Add vias to connect the ground of CIN to a ground plane, located as close as possible to the capacitor. Connect the bootstrap capacitor CBST as close as possible to the SW and BST pins—the connecting traces should be thick. The feedback resistors and capacitor RFB1, RFB2, and CFB must be close to the FB pin. A long trace running from VOUT to RFB1 is generally acceptable since this is a low impedance node. Ground RFB2 directly to the AGND pin. Connect the output capacitor COUT close to the load and tied directly to the ground plane. Connect the inductor L close to the SW pin with as short a trace as possible to reduce the potential for EMI (electromagnetic interference) generation. If it is expected that the internal dissipation of the LMR24220 will produce excessive junction temperature during normal operation, making good use of the PC board’s ground plane can help considerably to dissipate heat. Additionally, the use of thick traces, where possible, can help conduct heat away from the LMR24220. Judicious positioning of the PC board within the end product, along with the use of any available air flow (forced or natural convection) can help reduce the junction temperature.