SNVSBI9A October 2019 – June 2022 LMR33610
PRODUCTION DATA
Table 9-1 provides the parameters for the detailed design procedure example.
Design Parameter | Example Value |
---|---|
Input voltage | 12 V (6 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 1 A |
Switching frequency | 400 kHz |
ƒSW (kHz) | VOUT (V) | L (µH) | COUT (Rated Capacitance) | RFBT (Ω) | RFBB (Ω) | CIN + CHF | CBOOT | CVCC | CFF |
---|---|---|---|---|---|---|---|---|---|
400 | 3.3 | 10 | 2 × 22 µF | 100 k | 43.2 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |
1400 | 3.3 | 2.2 | 1 × 22 µF | 100 k | 43.2 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |
400 | 5 | 10 | 2 × 22 µF | 100 k | 24.9 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |
1400 | 5 | 2.2 | 1 × 22 µF | 100 k | 24.9 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |
400 | 12 | 15 | 2 × 22 µF | 100 k | 9.09 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |
1400 | 12 | 4.7 | 2 × 10 µF | 100 k | 9.09 k | 4.7 µF + 220 nF | 100 nF | 1 µF | Open |