SNVSB26C June 2018 – October 2020 LMR33630-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise specified the following conditions apply: VIN = 12 V, TA = 25°C. The circuit is shown in Figure 8-29, with the appropriate BOM from Table 8-3.
VOUT = 5 V | 400 kHz | RNX Package |
VOUT = 5 V | 1.4 MHz | RNX Package |
VOUT = 5 V | 2.1 MHz | RNX Package |
VOUT = 5 V |
VOUT = 5 V | ƒSW = 400 kHz |
VIN = 12 V | VOUT = 5 V | |
tf = tr = 2 µs | IOUT = 0 A to 3 A |
VOUT = 3.3 V |
VOUT = 3.3 V | ƒSW = 400 kHz |
VIN = 12 V | VOUT = 3.3 V | |
tf = tr = 2 µs | IOUT = 0 A to 3 A |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VOUT = 3.3 V | 400 kHz | RNX Package |
VOUT = 3.3 V | 1.4 MHz | RNX Package |
VOUT = 3.3 V | 2.1 MHz | RNX Package |
VOUT = 5 V | IOUT = 0 A | RFBT = 1 MΩ |
VOUT = 5 V | ƒSW = 2100 kHz |
VIN = 12 V | VOUT = 5 V | |
tf = tr = 2 µs | IOUT = 1 A to 3 A |
VOUT = 3.3 V | IOUT = 0 A | RFBT = 1 MΩ |
VOUT = 3.3 V | ƒSW = 2100 kHz |
VIN = 12 V | VOUT = 3.3V | IOUT = 1 A to 3 A |
tf = tr = 2 µs |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VIN = 12 V | VOUT = 5 V | IOUT = 3 A |
ƒSW = 400 kHz | RNX package |
VOUT | FREQUENCY | RFBB | COUT | CIN + CHF | L | U1 |
---|---|---|---|---|---|---|
3.3 V | 400 kHz | 43.3 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 6.8 µH, 14 mΩ | LMR33630ARNX |
3.3 V | 1400 KHz | 43.3 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 2.2 µH, 11.4 mΩ | LMR33630BRNX |
3.3 V | 2100 kHz | 43.3 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 1.2 µH, 7 mΩ | LMR33630CRNX |
5 V | 400 kHz | 24.9 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 8 µH, 25 mΩ | LMR33630ARNX |
5 V | 1400 KHz | 24.9 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 2.2 µH, 11.4 mΩ | LMR33630BRNX |
5 V | 2100 kHz | 24.9 kΩ | 4 × 22 µF | 2 × 4.7 µF + 2 × 100 nF | 1.5 µH, 8.2 mΩ | LMR33630CRNX |