SNVSAN3F August 2017 – November 2020 LMR33630
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE OPTION | PACKAGE | FREQUENCY | RATED CURRENT | OUTPUT VOLTAGE |
---|---|---|---|---|
LMR33630ADDA | DDA (8-pin HSOIC) 5 × 4 mm |
400 kHz | 3 A | Adjustable |
LMR33630BDDA | 1400 kHz | 3 A | ||
LMR33630CDDA | 2100 kHz | 3 A | ||
LMR33630ARNX | RNX (12-pin VQFN) 3 × 2 × 0.85 mm |
400 kHz | 3 A | Adjustable |
LMR33630BRNX | 1400 kHz | 3 A | ||
LMR33630CRNX | 2100 kHz | 3 A |