SNVSAY7D August 2018 – August 2022 LMR36006-Q1
PRODUCTION DATA
Example requirements for a typical 5-V or 3.3-V application. The input voltages are here for illustration purposes only. See Section 7 for the operating input voltage range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V to 24 V steady state, 4.2 V to 60-V transients |
Output voltage | 5 V/3.3 V |
Maximum output current | 0 A to 0.6 A |
Switching frequency | 400 kHz |
Current consumption at 0-A load | Critical: Need to ensure low current consumption to reduce battery drain |
Switching frequency at 0-A load | Not critical: Need fixed frequency operation at high load only |
VOUT | FREQUENCY | RFBB | COUT | L | U1 |
---|---|---|---|---|---|
5 V | 400 kHz | 24.9 kΩ | 2 × 22 µF | 22 µH, 250 mΩ | LMR36006AQRNXRQ1 |
3.3 V | 400 kHz | 43.3 kΩ | 2 × 22 µF | 22 µH, 250 mΩ | LMR36006AQRNXRQ1 |
3.3 V | 2100 kHz | 43.2 kΩ | 1 × 15 µF | 7.8 µH, 13.6 mΩ | LMR36006FSCQRNXRQ1 |
3.3 V | 2100 kHz | 43.2 kΩ | 1 × 15 µF | 7.8 µH, 13.6 mΩ | LMR36006FSCQRNXRQ1 |