SNVSAY7D August 2018 – August 2022 LMR36006-Q1
PRODUCTION DATA
Example requirements for a typical 3.3-V application. The input voltages are here for illustration purposes only. See Section 7 for the operating input voltage range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 6-V to 18-V steady state, 4.2-V to 60-V transients |
Output voltage | 3.3 V |
Maximum output current | 0 A to 600 mA |
Switching frequency | 2100 kHz |
Current consumption at 0-A load | Not critical: < 100 mA acceptable |
Switching frequency at 0-A load | Critical: Need fixed frequency operation |
VOUT | FREQUENCY | RFBB | COUT | L | U1 |
---|---|---|---|---|---|
3.3 V | 2100 kHz | 43.2 kΩ | 1 × 15 µF | 7.8 µH, 13.6 mΩ | LMR36006FSCQRNXRQ1 |