Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMR36015 4.2-V to 60-V, 1.5-A Ultra-Small Synchronous Step-Down Converter
1 Features
- Functional Safety-Capable
- Designed for reliable and rugged applications
- Input transient protection up to 66 V
- Junction temperature range –40°C to +150°C
- 0.4-V dropout with 1.5-A load (typical)
- Suited for scalable industrial power supplies
- Pin compatible with:
- 400-kHz,
1-MHz
frequency options
- Low power dissipation across load spectrum
- 90% efficiency at 400 kHz (24 VIN, 5
VOUT, 1 A)
- 93%
efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 26 µA
- Small 2-mm × 3-mm HotRod™ package
- Solution with few external
components
- LMR36006-Q1 and LMR36015-Q1 available in 400 kHz and 2.1 MHz, adjustable output, and fixed 3.3 VOUT
- Optimized for ultra low EMI
requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package
minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom
design using the LMR36015 with the WEBENCH® Power
Designer