SNVSB49D April 2018 – September 2020 LMR36015
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 24 V, TA = 25°C. The circuit is shown in Figure 10-1, with the appropriate BOM from Table 10-3.
VOUT = 5 V | 400 kHz |
VOUT = 5 V | 400 kHz |
VOUT = 5 V | 400 kHz |
VOUT = 5 V | 400 kHz |
VOUT = 3.3 V | IOUT= 0 A | RFBT= 100 kΩ |
VOUT = 5 V | 400 kHz |
VOUT = 5 V | 400 kHz |
ILOAD= 10 mA - 0.75 A | Slew Rate = 1 µs/A |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 150 kHz to 30 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 150 kHz to 30 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 200 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 200 MHz to 1 GHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 1.8 GHz to 2.5 GHz |
VOUT = 3.3 V | 400 kHz |
VOUT = 3.3 V | 400 kHz |
VOUT = 3.3 V | 400 kHz |
VOUT = 5 V | 400 kHz |
VOUT = 3.3 V | 400 kHz |
VOUT = 3.3 V | 400 kHz |
VOUT = 3.3 V | 400 kHz |
ILOAD= 10 mA - 0.75 A | Slew Rate = 1 µs/A |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 108 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 200 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 200 MHz to 1 GHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 1.83 GHz to 2.5 GHz |