SNVSC31A march 2023 – may 2023 LMR36501 , LMR36502
PRODUCTION DATA
AUTO mode operation allows for seamless transition between normal current mode operation while heavily loaded and highly efficient light load operation. The other behavior, called FPWM mode, maintains full frequency even when unloaded. Which mode the LMR3650x operates in depends on which variant from this family is selected. Note that all parts operate in FPWM mode when synchronizing frequency to an external signal.
The light load operation is employed in the LMR3650x only in the auto mode. The light load operation employs two techniques to improve efficiency:
Note that while these two features operate together to improve light load efficiency, they operate independent of each other.